IESNA:LM-63-2002
[TEST]P957310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47166
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9468.1 9473.1 9453.2 9410.7 9163.7 8906.8 8864.4 9068.9 9543 10174.2
10937.6 11815.8 12741.4 13417.5 13936.5 14450.4 14919.5 15201.4 15298.7 15193.9
14665 13714.4 12499.4 10573.4 7764.1 4520.7 3510.3 3210.9 2854.2 2325.2
1786.3 1387.2 1040.4 651.2 371.7 149.7 0
9468.1 9428.2 9408.2 9380.8 9141.3 8879.3 8841.9 9026.5 9483.1 10134.3
10877.7 11726 12651.6 13350.2 13849.2 14373.1 14837.1 15136.5 15276.2 15151.5
14582.7 13652.1 12417.1 10408.7 7519.6 4378.5 3470.4 3181 2819.2 2285.3
1763.9 1369.7 990.5 626.2 361.8 144.7 0
9468.1 9455.7 9445.7 9418.2 9228.6 8976.6 8896.8 9049 9448.2 10059.4
10782.9 11596.3 12514.4 13322.7 13881.6 14400.5 14946.9 15318.7 15550.7 15530.7
15146.5 14293.3 13123.1 11301.9 8614.9 5094.6 3532.8 3208.4 2909 2494.9
2013.4 1496.9 1107.7 723.5 394.2 179.6 0
9468.1 9445.7 9433.2 9455.7 9325.9 9108.9 9011.6 9088.9 9368.3 9857.3
10508.5 11234.5 12075.3 12983.4 13709.4 14285.8 14839.6 15321.1 15608.1 15742.8
15593.1 15069.2 14136.1 12499.4 10034.5 6419.4 3635.1 3016.3 2744.4 2420
2075.8 1724 1334.8 890.7 509 227 0
9468.1 9458.1 9465.6 9515.5 9490.6 9375.8 9233.6 9218.6 9345.9 9637.8
10086.9 10665.7 11359.3 12157.6 13028.3 13834.2 14460.4 15004.3 15485.8 15840.1
15939.9 15720.3 15174 14283.3 12541.8 9453.2 5261.7 2669.5 2100.7 1768.9
1442 1162.6 905.6 638.7 346.8 127.2 0
9468.1 9473.1 9500.6 9567.9 9632.8 9632.8 9565.4 9503.1 9513 9635.3
9877.3 10256.5 10768 11371.7 12047.8 12906.1 13819.2 14590.1 15036.7 15246.3
15383.5 15450.9 15428.4 15401 15134 13562.2 10154.2 5655.9 2572.2 1651.6
1299.8 1007.9 736 506.5 291.9 107.3 0
9468.1 9478.1 9530.5 9610.3 9725.1 9827.4 9897.2 9952.1 9947.1 10042
10201.6 10446.1 10785.4 11174.6 11651.2 12232.5 12893.6 13619.6 14273.3 14814.7
15361.1 15974.8 16588.6 17227.2 18018.1 18462.2 17092.5 13522.3 8737.1 4388.5
2105.7 1294.9 878.2 571.3 326.8 114.8 0
9468.1 9485.6 9557.9 9672.7 9797.5 9922.2 10071.9 10241.5 10446.1 10708.1
11042.4 11426.6 11840.8 12299.8 12846.2 13514.8 14270.8 15104.1 16012.2 16995.2
18130.4 19370.4 20757.5 22137.2 23684 25482.9 27236.8 27680.9 26069.2 22239.5
16531.2 10486 6115 3378.1 1491.9 359.3 0
9468.1 9510.5 9597.9 9730.1 9859.8 9977.1 10119.3 10313.9 10540.9 10885.2
11339.3 11860.7 12479.5 13242.9 14171 15321.1 16653.4 18195.3 19856.9 21553.4
23482 25313.2 27473.8 29669.3 32303.9 34893.6 38186.9 41714.6 44521.4 44227
38920.4 29330 18539.6 7429.8 1357.2 299.4 0
9468.1 9508 9615.3 9740.1 9869.8 10009.5 10156.7 10353.8 10590.8 10932.6
11351.8 11855.7 12452 13218 14168.5 15376 16758.2 18429.8 20276 22167.1
24153.1 26181.4 28354.5 30724.6 33254.5 35891.6 38885.4 42138.8 45317.3 45878.6
40584.5 29621.9 16805.6 4376 933.1 276.9 0
9468.1 9505.5 9590.4 9757.5 9894.8 10046.9 10171.7 10353.8 10603.3 10902.7
11264.5 11676.1 12145.1 12788.8 13634.6 14657.5 15895 17416.9 19150.8 21041.9
22943.1 24891.6 26904.9 29053.1 31398.3 33703.5 36106.1 38209.3 39808.5 38663.4
33321.8 22963 9994.5 1928.6 581.3 192.1 0
9468.1 9495.6 9610.3 9755 9887.3 10019.5 10144.2 10288.9 10491 10708.1
10965.1 11214.6 11464 11800.9 12294.8 12948.5 13734.4 14789.7 16032.2 17439.3
18971.2 20555.4 22112.3 23694 25338.2 26877.5 28421.8 29821.5 30118.4 27508.7
22182.1 15241.3 6504.2 1294.9 389.2 107.3 0
9468.1 9495.6 9590.4 9700.2 9809.9 9877.3 9944.7 10002 10054.4 10116.8
10136.8 10069.4 9942.2 9807.4 9712.6 9707.6 9842.4 10226.6 10850.3 11636.2
12566.8 13592.2 14625.1 15653 16650.9 17481.7 17975.7 18252.7 17549.1 14762.3
10825.3 6693.8 2669.5 758.4 279.4 69.9 0
9468.1 9460.6 9483.1 9515.5 9495.6 9363.3 9158.8 8851.9 8447.7 7913.8
7245.2 6466.8 5693.4 5047.2 4533.2 4109.1 3782.3 3572.7 3465.4 3440.5
3507.8 3642.5 3772.3 3899.5 3959.4 3862.1 3562.7 3086.2 2357.7 1674.1
1217.5 883.2 643.7 451.6 271.9 72.4 0
9468.1 9405.8 9328.4 9176.2 8901.8 8445.2 7834 7058.1 6189.8 5401.4
4755.3 4193.9 3675 3290.8 3081.2 2983.9 2916.5 2834.2 2746.9 2664.5
2567.2 2435 2280.3 2143.1 2010.9 1878.7 1748.9 1609.2 1444.5 1257.4
1065.3 878.2 678.6 466.5 254.5 57.4 0
9468.1 9343.4 9116.3 8732.1 8133.4 7282.6 6349.5 5461.3 4807.7 4251.3
3777.3 3510.3 3355.6 3220.9 3081.2 2963.9 2901.6 2879.1 2836.7 2741.9
2604.7 2467.5 2327.7 2193 2045.8 1901.1 1753.9 1596.7 1444.5 1277.4
1100.2 903.2 678.6 439.1 224.5 47.4 0
9468.1 9303.5 8921.7 8295.5 7377.4 6257.2 5309.1 4653 4129.1 3802.2
3647.5 3505.3 3355.6 3196 3048.8 2958.9 2931.5 2916.5 2881.6 2769.3
2509.9 2362.7 2230.4 2103.2 1985.9 1876.2 1741.4 1591.7 1432.1 1252.4
1057.8 848.3 628.7 424.1 227 62.4 0
9468.1 9238.6 8707.2 7841.5 6653.9 5486.3 4740.3 4188.9 3889.5 3759.8
3597.6 3440.5 3333.2 3218.4 3061.2 2961.4 2916.5 2856.7 2592.2 2479.9
2442.5 2427.5 2385.1 2317.8 2215.5 2080.7 1891.1 1714 1519.4 1324.8
1125.2 925.6 718.5 509 299.4 102.3 0
9468.1 9221.1 8572.5 7497.2 6147.4 5092.1 4425.9 3999.3 3872.1 3724.9
3545.2 3423 3345.7 3243.4 3056.2 2929 2829.2 2554.8 2460 2420
2387.6 2380.1 2350.2 2270.4 2133.1 1971 1796.3 1606.7 1409.6 1232.5
1060.3 890.7 728.5 563.8 566.3 429.1 0
9468.1 9153.8 8382.8 7167.8 5763.2 4855.1 4236.3 3961.9 3869.6 3702.4
3530.3 3420.5 3355.6 3253.3 3033.8 2841.7 2589.7 2392.6 2330.2 2272.8
2235.4 2213 2110.7 1995.9 1866.2 1736.4 1584.3 1437.1 1274.9 1110.2
955.5 795.9 646.2 778.4 698.6 234.5 0
9468.1 9133.8 8315.5 7050.6 5606 4665.5 4111.6 3946.9 3862.1 3699.9
3530.3 3428 3380.6 3285.8 3018.8 2736.9 2407.6 2270.4 2183 2113.2
2078.2 2000.9 1871.2 1751.4 1629.2 1491.9 1372.2 1252.4 1125.2 1010.4
953 753.5 626.2 865.7 399.2 99.8 0
9468.1 9166.2 8365.4 7065.5 5641 4727.8 4134 3956.9 3887 3727.4
3545.2 3447.9 3398 3313.2 3053.8 2739.4 2402.6 2265.4 2173.1 2100.7
2060.8 1985.9 1858.7 1746.4 1621.7 1489.5 1357.2 1237.5 1120.2 980.5
858.2 706.1 626.2 868.2 344.3 84.8 0
